* RSB6.8JS2_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/23 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RSB6.8JS2_TH Tj Ta C1 Tj Ta 43.6u C2 2 Ta 51.6u C3 3 Ta 670u C4 4 Ta 183m R1 Tj 2 9.50 R2 2 3 47.7 R3 3 4 162 R4 4 Ta 92.0 .ENDS RSB6.8JS2_TH