* RSB12Z_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/10 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RSB12Z_TH Tj Ta C1 Tj Ta 40.5u C2 2 Ta 44.9u C3 3 Ta 712u C4 4 Ta 189m R1 Tj 2 10.1 R2 2 3 59.1 R3 3 4 150 R4 4 Ta 81.9 .ENDS RSB12Z_TH