* RN142S_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/22 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RN142S_TH Tj Ta C1 Tj Ta 35.0u C2 2 Ta 173u C3 3 Ta 7.80m C4 4 Ta 1.02 R1 Tj 2 19.6 R2 2 3 120 R3 3 4 81.1 R4 4 Ta 46.7 .ENDS RN142S_TH