* RFX10TF6S_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT RFX10TF6S_THC Tj Tc Ta C1 Tj Ta 1.52m C2 2 Ta 15.5m C3 3 Ta 744m R1 Tj 2 278m R2 2 3 941m R3 3 Tc 2.69 .ENDS RFX10TF6S_THC