* RFUS20TM6S_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT RFUS20TM6S_THC Tj Tc Ta C1 Tj Ta 1.82m C2 2 Ta 30.2m C3 3 Ta 723m R1 Tj 2 165m R2 2 3 600m R3 3 Tc 2.57 .ENDS RFUS20TM6S_THC