* RFU20TM5S_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT RFU20TM5S_THC Tj Tc Ta C1 Tj Ta 1.50m C2 2 Ta 29.2m C3 3 Ta 827m R1 Tj 2 190m R2 2 3 625m R3 3 Tc 2.38 .ENDS RFU20TM5S_THC