* RF601T2D_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/30 * Tj-Junction * Tc-Case (a point of surface package to heat sink) .SUBCKT RF601T2D_TH Tj Tc C1 Tj Tc 758u C2 2 Tc 4.89m C3 3 Tc 433m R1 Tj 2 1.02 R2 2 3 2.62 R3 3 Tc 2.34 .ENDS RF601T2D_TH