* RF505TF6S_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT RF505TF6S_THC Tj Tc Ta C1 Tj Ta 1.10m C2 2 Ta 13.6m C3 3 Ta 683m R1 Tj 2 386m R2 2 3 1.17 R3 3 Tc 2.63 .ENDS RF505TF6S_THC