* RF505B6S_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/30 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RF505B6S_TH Tj Ta C1 Tj Ta 1.75m C2 2 Ta 10.9m C3 3 Ta 134m C4 4 Ta 1.23 R1 Tj 2 1.21 R2 2 3 2.26 R3 3 4 21.5 R4 4 Ta 48.0 .ENDS RF505B6S_TH