* RF2L6S_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2010/05/11 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RF2L6S_TH Tj Ta C1 Tj Ta 1.10m C2 2 Ta 2.36m C3 3 Ta 19.4m C4 4 Ta 266m R1 Tj 2 1.18 R2 2 3 1.39 R3 3 4 25.9 R4 4 Ta 64.5 .ENDS RF2L6S_TH