* RF201L2S_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/16 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RF201L2S_TH Tj Ta C1 Tj Ta 851u C2 2 Ta 1.85m C3 3 Ta 20.4m C4 4 Ta 239m R1 Tj 2 1.07 R2 2 3 768m R3 3 4 16.6 R4 4 Ta 74.6 .ENDS RF201L2S_TH