* RF2001T4S_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) .SUBCKT RF2001T4S_TH Tj Tc C1 Tj Tc 2.14m C2 2 Tc 26.6m C3 3 Tc 475m R1 Tj 2 188m R2 2 3 815m R3 3 Tc 2.16 .ENDS RF2001T4S_TH