* RF2001NS3D_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT RF2001NS3D_THC Tj Tc Ta C1 Tj Ta 1.03m C2 2 Ta 2.96m C3 3 Ta 154m R1 Tj 2 168m R2 2 3 677m R3 3 Tc 639m .ENDS RF2001NS3D_THC