* RF1601T2D_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/30 * Tj-Junction * Tc-Case (a point of surface package to heat sink) .SUBCKT RF1601T2D_TH Tj Tc C1 Tj Tc 1.16m C2 2 Tc 11.1m C3 3 Tc 445m R1 Tj 2 449m R2 2 3 1.38 R3 3 Tc 2.22 .ENDS RF1601T2D_TH