* RF1501TF3S_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT RF1501TF3S_THC Tj Tc Ta C1 Tj Ta 915u C2 2 Ta 23.5m C3 3 Ta 646m R1 Tj 2 211m R2 2 3 700m R3 3 Tc 2.55 .ENDS RF1501TF3S_THC