* RF101L4S_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/02/23 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RF101L4S_TH Tj Ta C1 Tj Ta 560u C2 2 Ta 1.55m C3 3 Ta 16.6m C4 4 Ta 240m R1 Tj 2 1.91 R2 2 3 1.04 R3 3 4 17.6 R4 4 Ta 72.2 .ENDS RF101L4S_TH