* RF1005TF6S_THC THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/08/31 * Tj-Junction * Tc-Case (a point of surface package to heat sink) * Ta-Ambient .SUBCKT RF1005TF6S_THC Tj Tc Ta C1 Tj Ta 1.28m C2 2 Ta 19.1m C3 3 Ta 711m R1 Tj 2 248m R2 2 3 816m R3 3 Tc 2.57 .ENDS RF1005TF6S_THC