* RF1001T2D_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/30 * Tj-Junction * Tc-Case (a point of surface package to heat sink) .SUBCKT RF1001T2D_TH Tj Tc C1 Tj Tc 915u C2 2 Tc 7.35m C3 3 Tc 437m R1 Tj 2 680m R2 2 3 1.88 R3 3 Tc 2.27 .ENDS RF1001T2D_TH