* RF08L6S_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/17 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RF08L6S_TH Tj Ta C1 Tj Ta 673u C2 2 Ta 1.69m C3 3 Ta 18.8m C4 4 Ta 229m R1 Tj 2 1.29 R2 2 3 920m R3 3 4 17.1 R4 4 Ta 74.0 .ENDS RF08L6S_TH