* RF081M2S_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/15 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RF081M2S_TH Tj Ta C1 Tj Ta 617u C2 2 Ta 1.42m C3 3 Ta 21.0m C4 4 Ta 718m R1 Tj 2 2.91 R2 2 3 18.2 R3 3 4 46.1 R4 4 Ta 53.8 .ENDS RF081M2S_TH