* RSA5M_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/30 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RSA5M_TH Tj Ta C1 Tj Ta 401u C2 2 Ta 1.29m C3 3 Ta 25.5m C4 4 Ta 921m R1 Tj 2 1.75 R2 2 3 22.9 R3 3 4 46.5 R4 4 Ta 48.5 .ENDS RSA5M_TH