* RSA30L_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/28 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT RSA30L_TH Tj Ta C1 Tj Ta 992u C2 2 Ta 1.99m C3 3 Ta 21.7m C4 4 Ta 230m R1 Tj 2 976m R2 2 3 709m R3 3 4 16.3 R4 4 Ta 74.6 .ENDS RSA30L_TH