* DTDG23YP_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/28 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DTDG23YP_TH Tj Ta C1 Tj Ta 309u C2 2 Ta 2.57m C3 3 Ta 42.6m C4 4 Ta 1.01 R1 Tj 2 3.20 R2 2 3 7.91 R3 3 4 32.9 R4 4 Ta 49.8 .ENDS DTDG23YP_TH