* DTC943TUB_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/31 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DTC943TUB_TH Tj Ta C1 Tj Ta 58.2u C2 2 Ta 56.5u C3 3 Ta 695u C4 4 Ta 158m R1 Tj 2 10.5 R2 2 3 48.6 R3 3 4 146 R4 4 Ta 94.9 .ENDS DTC943TUB_TH