* DTC115GUA_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/30 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DTC115GUA_TH Tj Ta C1 Tj Ta 50.3u C2 2 Ta 57.4u C3 3 Ta 830u C4 4 Ta 110m R1 Tj 2 9.45 R2 2 3 37.2 R3 3 4 206 R4 4 Ta 106 .ENDS DTC115GUA_TH