* DTC115EM_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/10 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DTC115EM_TH Tj Ta C1 Tj Ta 44.8u C2 2 Ta 50.2u C3 3 Ta 716u C4 4 Ta 194m R1 Tj 2 9.04 R2 2 3 56.3 R3 3 4 144 R4 4 Ta 78.6 .ENDS DTC115EM_TH