* DTC114TE_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/05 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DTC114TE_TH Tj Ta C1 Tj Ta 43.9u C2 2 Ta 47.2u C3 3 Ta 545u C4 4 Ta 148m R1 Tj 2 10.5 R2 2 3 52.6 R3 3 4 259 R4 4 Ta 91.6 .ENDS DTC114TE_TH