* DTC114EKA_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/28 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DTC114EKA_TH Tj Ta C1 Tj Ta 56.0u C2 2 Ta 60.1u C3 3 Ta 1.10m C4 4 Ta 102m R1 Tj 2 9.36 R2 2 3 29.4 R3 3 4 166 R4 4 Ta 115 .ENDS DTC114EKA_TH