* DTB743ZM_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/09 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DTB743ZM_TH Tj Ta C1 Tj Ta 51.0u C2 2 Ta 64.0u C3 3 Ta 769u C4 4 Ta 200m R1 Tj 2 7.59 R2 2 3 53.3 R3 3 4 137 R4 4 Ta 75.0 .ENDS DTB743ZM_TH