* DTA143EUB_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/31 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DTA143EUB_TH Tj Ta C1 Tj Ta 51.2u C2 2 Ta 48.7u C3 3 Ta 684u C4 4 Ta 152m R1 Tj 2 10.7 R2 2 3 48.8 R3 3 4 145 R4 4 Ta 95.5 .ENDS DTA143EUB_TH