* DTA125TUA_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/30 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT DTA125TUA_TH Tj Ta C1 Tj Ta 54.4u C2 2 Ta 63.7u C3 3 Ta 834u C4 4 Ta 109m R1 Tj 2 8.89 R2 2 3 35.8 R3 3 4 203 R4 4 Ta 109 .ENDS DTA125TUA_TH