* VT6M1_P_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/07/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT VT6M1_P_TH Tj Ta C1 Tj Ta 33.6u C2 2 Ta 31.7u C3 3 Ta 480u C4 4 Ta 205m R1 Tj 2 8.97 R2 2 3 68.9 R3 3 4 215 R4 4 Ta 81.1 .ENDS VT6M1_P_TH