* US5U38_TR_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT US5U38_TR_TH Tj Ta C1 Tj Ta 89.2u C2 2 Ta 78.8u C3 3 Ta 2.04m C4 4 Ta 241m R1 Tj 2 4.30 R2 2 3 17.3 R3 3 4 70.2 R4 4 Ta 69.5 .ENDS US5U38_TR_TH