* TT8M3_P_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/03/31 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT TT8M3_P_TH Tj Ta C1 Tj Ta 128u C2 2 Ta 95.9u C3 3 Ta 2.74m C4 4 Ta 194m R1 Tj 2 2.68 R2 2 3 14.9 R3 3 4 62.7 R4 4 Ta 86.0 .ENDS TT8M3_P_TH