* SM6K2_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/05/25 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT SM6K2_TH Tj Ta C1 Tj Ta 103u C2 2 Ta 112u C3 3 Ta 1.23m C4 4 Ta 117m R1 Tj 2 4.20 R2 2 3 23.5 R3 3 4 145 R4 4 Ta 99.4 .ENDS SM6K2_TH