* SH8M70_P_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/12/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT SH8M70_P_TH Tj Ta C1 Tj Ta 857u C2 2 Ta 6.36m C3 3 Ta 49.7m C4 4 Ta 920m R1 Tj 2 1.52 R2 2 3 14.5 R3 3 4 20.8 R4 4 Ta 58.7 .ENDS SH8M70_P_TH