* SH8M5_P_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/12/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT SH8M5_P_TH Tj Ta C1 Tj Ta 1.46m C2 2 Ta 6.27m C3 3 Ta 39.1m C4 4 Ta 1.07 R1 Tj 2 780m R2 2 3 9.80 R3 3 4 28.1 R4 4 Ta 61.8 .ENDS SH8M5_P_TH