* SH8M41_P_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/12/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT SH8M41_P_TH Tj Ta C1 Tj Ta 557u C2 2 Ta 4.56m C3 3 Ta 35.1m C4 4 Ta 992m R1 Tj 2 2.09 R2 2 3 11.2 R3 3 4 28.2 R4 4 Ta 60.7 .ENDS SH8M41_P_TH