* SH8M3_P_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/12/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT SH8M3_P_TH Tj Ta C1 Tj Ta 593u C2 2 Ta 3.61m C3 3 Ta 23.5m C4 4 Ta 980m R1 Tj 2 2.55 R2 2 3 12.8 R3 3 4 28.5 R4 4 Ta 58.2 .ENDS SH8M3_P_TH