* SH8M24_P_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/12/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT SH8M24_P_TH Tj Ta C1 Tj Ta 859u C2 2 Ta 4.90m C3 3 Ta 38.2m C4 4 Ta 1.12 R1 Tj 2 1.18 R2 2 3 10.6 R3 3 4 25.4 R4 4 Ta 57.7 .ENDS SH8M24_P_TH