* SH8K5_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/12/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT SH8K5_TH Tj Ta C1 Tj Ta 202u C2 2 Ta 2.83m C3 3 Ta 30.5m C4 4 Ta 975m R1 Tj 2 5.56 R2 2 3 13.9 R3 3 4 30.5 R4 4 Ta 60.3 .ENDS SH8K5_TH