* SH8K32_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/12/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT SH8K32_TH Tj Ta C1 Tj Ta 302u C2 2 Ta 8.39m C3 3 Ta 145m C4 4 Ta 850m R1 Tj 2 2.86 R2 2 3 22.6 R3 3 4 25.3 R4 4 Ta 55.1 .ENDS SH8K32_TH