* SH8K2_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/12/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT SH8K2_TH Tj Ta C1 Tj Ta 556u C2 2 Ta 3.87m C3 3 Ta 42.5m C4 4 Ta 1.06 R1 Tj 2 1.36 R2 2 3 11.4 R3 3 4 23.9 R4 4 Ta 54.8 .ENDS SH8K2_TH