* SH8K22_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/12/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT SH8K22_TH Tj Ta C1 Tj Ta 589u C2 2 Ta 4.23m C3 3 Ta 40.5m C4 4 Ta 894m R1 Tj 2 1.87 R2 2 3 10.6 R3 3 4 22.9 R4 4 Ta 65.2 .ENDS SH8K22_TH