* SH8K1_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2009/12/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT SH8K1_TH Tj Ta C1 Tj Ta 356u C2 2 Ta 4.96m C3 3 Ta 38.0m C4 4 Ta 1.21 R1 Tj 2 7.02 R2 2 3 9.07 R3 3 4 28.1 R4 4 Ta 56.5 .ENDS SH8K1_TH