* SH8K15_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/18 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT SH8K15_TH Tj Ta C1 Tj Ta 670u C2 2 Ta 4.84m C3 3 Ta 40.0m C4 4 Ta 1.08 R1 Tj 2 1.73 R2 2 3 10.9 R3 3 4 25.8 R4 4 Ta 57.5 .ENDS SH8K15_TH