* QS8M13_P_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/20 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT QS8M13_P_TH Tj Ta C1 Tj Ta 411u C2 2 Ta 276u C3 3 Ta 4.08m C4 4 Ta 215m R1 Tj 2 1.27 R2 2 3 6.46 R3 3 4 50.2 R4 4 Ta 81.5 .ENDS QS8M13_P_TH