* QS8K2_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/19 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT QS8K2_TH Tj Ta C1 Tj Ta 252u C2 2 Ta 175u C3 3 Ta 3.64m C4 4 Ta 207m R1 Tj 2 1.46 R2 2 3 8.02 R3 3 4 54.5 R4 4 Ta 80.6 .ENDS QS8K2_TH