* QS8J5_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/19 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT QS8J5_TH Tj Ta C1 Tj Ta 493u C2 2 Ta 312u C3 3 Ta 4.08m C4 4 Ta 215m R1 Tj 2 1.27 R2 2 3 6.46 R3 3 4 50.2 R4 4 Ta 81.3 .ENDS QS8J5_TH