* QS8J12_TH THERMAL model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2011/04/20 * Mounted on 25mm x 25mm x 0.8mm * glass epoxy board with both side copper * Tj-Junction Ta-Ambient .SUBCKT QS8J12_TH Tj Ta C1 Tj Ta 290u C2 2 Ta 196u C3 3 Ta 3.50m C4 4 Ta 205m R1 Tj 2 1.54 R2 2 3 8.76 R3 3 4 56.5 R4 4 Ta 80.4 .ENDS QS8J12_TH